AVENTICS™ E/P pressure regulator, Series AV03-EP R414007373
Part Number:
Specifications
| Operational voltage DC | 24 V |
| Max. current consumption | 120 mA |
| Actual output value | 0 ... 10 V |
| Nominal input value | 0 ... 10 V |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 10 bar |
| Min. working pressure | 0 bar |
| Max. working pressure | 11 bar |
| Hysteresis | < 0,05 bar |
| Repetitive precision | < 0,04 bar |
| Medium | Compressed air |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Protection class | IP65 |
| Type | Piloted pressure regulator |
| Electrical connection size | M12 |
