AVENTICS™ Extension kit for base plate R414007535
Part Number:
Specifications
| Type | Base plate for single pressure control for fieldbus connection |
| Min. working pressure | 0 bar |
| Max. working pressure | 11 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Scope of delivery | Base plate (1), incl. 2 nuts (2), 2 labels (3),↩1 seal (4), 1 retaining clip (5),↩2 tie rod extensions (6), and↩ 1 extension circuit board (7) |
| Weight | 0.162 kg |
| Housing | Polyamide |
| Seals | Nitrile butadiene rubber |
