Specifications
| Note | For port channels 2, 4 |
| Compressed air connection type 1 | Push-in fitting |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Type | 2 x Ø 10 |
| Weight | 0.115 kg |
| Housing material | Aluminum |
| Seal material | Nitrile rubber |
