AVENTICS™ Accessories, Throttle module Series AV R422003595
Part Number:
Specifications
| Type | Tamper-proof plate kit |
| Min. working pressure | -10 bar |
| Max. working pressure | 60 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Scope of delivery | 1 plate, 1 screw, 4 stickers |
