AVENTICS™ Exhaust module, Stand-Alone R422003806
Part Number:
Specifications
| Type | Spool valve, negative overlapping |
| Medium | Compressed air |
| Compressed air connection input | Ø 8 |
| Compressed air connection output | Ø 8 |
| Compressed air connection pilot air | Ø 4 |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 60 °C |
| Weight | 0.08 kg |
| Housing material | Aluminum |
| Seal material | Nitrile rubber |
