AVENTICS™ Exhaust module, Series AV R422003807
Part Number:
Specifications
| Medium | Compressed air |
| Compressed air connection type 1 | Push-in fitting |
| Compressed air connection output | Ø 6 |
| Compressed air connection pilot air | Ø 4 |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 60 °C |
| Weight | 0.075 kg |
| Housing material | Aluminum |
| Seal material | Nitrile rubber |
