PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ 5/2-directional valve, Series TC08, with detent R422100968

Part Number:

AVENTICS-R422100968

$107.07

Qty:
ADD TO CART
View Datasheet
TC08-5/2XX-AR-024DC-I-M8X1_3P-SGL

Specifications

ActivationElectrically
Valve typeSpool valve, positive overlapping
Switching principle5/2, with air spring return
Sealing principleSoft seal
Manual overridewith detent
Compressed air connection typeInternal thread
Compressed air connection outputG 1/8
Nominal flow Qn800 l/min
Min. working pressure3 bar
Max. working pressure10 bar
Electrical connection typePlug
Electrical connection sizeM8
Connector standardDIN EN 60947-5-2
Protection class with connectionIP65
Operational voltage24 V DC
Voltage tolerance DC-1
PilotInternal
Coil width15.6 mm
Pilot valve width15 mm
LED status displayYellow
Power consumption DC2.2 W
Duty cycle100%
Typ. switch-on time14 ms
Typ. switch-off time18 ms
Min. ambient temperature-10 °C