AVENTICS™ Pressure regulator, Series AV, 2 adjustment screws R422103084
Part Number:
Specifications
| Controlled port | 2, 4 |
| Compressed air connection type input | Push-in fitting |
| Compressed air connection output | Ø 6 |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 60 °C |
| Medium | Compressed air |
| Repetitive precision | ± 10 % |
| Weight | 0.02 kg |
| Housing | Aluminum |
| Seals | Acrylonitrile butadiene rubber |
