AVENTICS™ Short-stroke cylinder, Series SSI R481653461
Part Number:
Specifications
| Standards | ISO 15524 |
| Piston Ø | 25 mm |
| Stroke | 10 mm |
| Ports | 10-32 UNF |
| Functional principle | Single-acting, retracted without pressure |
| Cushioning | elastic cushioning |
| Magnetic piston | Piston with magnet |
| Environmental requirements | Industry standard |
| Piston rod thread - type | Piston rod: internal thread |
| Piston rod thread | 1/4-28 UNF |
| Piston rod | single |
| Scraper | Standard Industry Scraper |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 15.5 N |
| Extracting piston force | 309 N |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Min. working pressure | 1.5 bar |
| Max. working pressure | 10 bar |
| Impact energy | 0.05 J |
| Weight 0 mm stroke | 0.098 kg |
| Weight +10 mm stroke | 0.027 kg |
| Stroke max. | 25 mm |
| Medium | Compressed air |
| Min. medium temperature | -20 °C |
