Specifications
| Activation | Electrically operated |
| Note | Top connection |
| Valve type | Spool valve, positive overlapping |
| Switching principle | 2x 2/2 NC/NC, with spring return |
| Manual override | without detent |
| Compressed air connection type | Top connection |
| Nominal flow Qn | 345 l/min |
| Max. working pressure | 8 bar |
| Protection class with connection | IP65 |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -1 |
| Pilot | External |
| LED status display | Yellow |
| Power consumption DC | 0.55 W |
| Duty cycle | 1 |
| Typ. switch-on time | 15 ms |
| Certificates | UR (Underwriters Laboratories) |
| Industry | Industrial, Polyamide, fiber-glass reinforced |
| Weight | 0.06 kg |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
