Part Number:
Specifications
| Body Material | 316SS |
| Seat | Integral |
| Connections | 1/4"FNPT Inlet x Integral CoPlanar Flange Outlet |
| Packing | Graphite |
| Orifice | 0.156" (4.8mm) /0.136" (3.5mm) Orifice |
| Max Pressure | 6000 psig (414 barg) |
| Max Temperature | 1000°F (538°C) |
