PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series MDP Instrument Manifold MDPHIS-4-AM

Part Number:

Tescom-MDPHIS-4-AM

Five Valve Power/Vent Pattern Pipe X Pipe Wedge Manifold Metal Seat

Specifications

Body Material316SS
SeatIntegral
Connections1/2"FNPT Inlet x 1/2" FNPT Outlet
PackingGraphite
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature1000°F (538°C)
OptionsAM 2" Pipe Mount CS