PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

TopWorx™ GO™ Switch Model 21

Contact Sales
Configure
Offering the same features as the GO™ Switch Model 11, The Model 21 GO™ Switch provides a smaller design. All GO™ Switch wiring options include A/C, D/C, N/O or N/C, consumes no power to operate and has no current leakage or voltage drop.

Features

  • Durable welded stainless steel construction withstands moisture, salt, corrosives, and abuse
  • Heavy-duty contacts
  • Seesaw armature provides snap action and high contact pressure
  • No lever arms, cams, or springs to break or fail
  • Immune to RFI
  • Consumes no power to operate
  • No current leakage
  • Currently the only explosion proof proximity switch rated to 10 amps in the world