ASCO™ 8327B201 Solenoid Valve

The ASCO Series 8327B201 is a line of 3/2-way direct-acting solenoid valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valve’s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life. The 3/2-way direact-acting solenoid valves are ideal for process valve piloting applications.

Your selection:
    Solenoid - Direct Acting
    1/4"
    H
    5.7 W
    5 Day
    Brass
    ATEX Zone 1-21
    IEC 61508
    SIL capable
    Air, Inert Gas
    Light Oil
    Water
    24 DC
    NPTF
    FPM
    3 way - 3/2 Universal
    5.7
    1 - 1 von 1 Ergebnisse für Produkte
    Wählen Sie Spalten
    Betätigung
    Rohr-/Anschlussgröße
    Spulen-Klasse
    Leistung (W)
    Verfügbarkeit
    Beste Übereinstimmung
    Beste Übereinstimmung
    Produktname (A-Z)
    Produktname (Z-A)
    Produkt-SKU (A-Z)
    Produkt-SKU (Z-A)
    No Image Available For Product
    NF8327B201.24/DC

    ASCO NF8327B201.24/DC

    BetätigungRohr-/AnschlussgrößeSpulen-KlasseLeistung (W)Verfügbarkeit
    Magnetventil – direktbetätigt1/4 in.H5.7 W5 Day
    ZUR LISTE HINZUFÜGEN