Total Fluid Control for Water Treatment

Emerson offers a broad range of water treatment solutions such as water flow control valves to control transfer pumps and process valves, compact pneumatic manifolds with fieldbus electronics for valve automation and lead-free products for potable water treatment applications and water treatment plants.

As part of Emerson's full platform solution, ASCO Water Treatment applications are used in:

  • Aeration/Odor Control
  • Bio Refinery Solutions
  • Disinfection/Filtration
  • Process Valve Piloting
  • Seal Water Control
  • Solids Dewatering



View Brochure

Sample Image

View brochure

Sample Image

Water Treatment Solutions in Action


Screening & Settling

Water treatment begins at the screening phase. All water entering the treatment system passes through a primary screening tank. Non-microscopic debris and matter are removed as water flows through a series of screens. The water is then passed to a settling tank where non-suspended particles settle into a sediment at the bottom and are removed from the process by sludge pumps.

Related Products

ASCO™ 562 4-Way Spool Valves

The ASCO Series 562, also known as 8562, 4-way spool solenoid valves are designed for valve piloting in the upstream, midstream, and downstream oil and gas markets. The valves incorporate ASCO´s proven solenoid technology for unequaled reliability in mission-critical applications. The Series 562 is a four-way valve made for double-acting process valve applications. It is available in 1/4-inch through 1-inch, brass and 316L stainless steel construction for corrosion resistance in harsh environments.

VIEW DETAILS
ASCO™ 210 2-Way Solenoid Valves

The ASCO Series 210, also known as 8210, is a line of economical, high-flow general service solenoid valves for liquid, corrosive, and air/inert gas service. With a wide range of pressure ratings, sizes, and resilient materials, the ultra-reliable 2-way solenoid valves provide long service life and low internal leakage. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

VIEW DETAILS
ASCO™ 212 Composite Valve

ASCO has perfected composite valve technology with the Series 212, also known as 8212, plastic solenoid valves. The robust, easy-to-install valves are designed specifically for water purification and conditioning systems in commercial and industrial applications. With the highest pressure and temperature ratings on the market -- up to 150 psi and 150°F - the 212 Series solves the breakdown and reliability problems found in other types of composite valves. Its lightweight engineered plastic body has been built and tested to achieve up to 1 million operating cycles. The 212 Series comes with ASCO's new FasN universal connection system - the world's fastest, most secure valve connection technology.

VIEW DETAILS
ASCO™ 551 Solenoid Spool Valve

The ASCO Series 551, also known as 8551, is a line of 1/4" 3-way and 4-way compact solenoid spool valves that are ideal for controlling air or inert gas in challenging environments. The valves’ unique design combines hard T-seals and flexible O-rings that provide bubble-tight shutoff, dirt resistance, and multi-million cycle reliability. The 551 Series comes in anodized aluminum, brass, and stainless steel bodies with ¼-inch NPT and BSP connections. It is suitable for the harsh conditions found in chemicals, refining, food & beverage applications and life science processing.

VIEW DETAILS

Customer Success