ASCO™ 8551B309 Solenoid Spool Valve
Spezifikationen
| Body Material | Stainless Steel |
| Pipe/Port Size | 1/4" |
| Valve Function | 4 way |
| Flow (Cv) | 0.86 |
| Media | Air |
| Watt Rating | 0.48 |
| Coil Class | H |
Spezifikationen
| Body Material | Stainless Steel |
| Pipe/Port Size | 1/4" |
| Valve Function | 4 way |
| Flow (Cv) | 0.86 |
| Media | Air |
| Watt Rating | 0.48 |
| Coil Class | H |
