ASCO™ K210G034 Solenoid Valve
Spezifikationen
| Valve Actuation | Solenoid |
| Body Material | Brass, Stainless Steel, Lead-free Brass, 316 stainless steel on request |
| Media | Aggressive Liquids/Gases, Air, Inert Gas, Ammonia, Cryogenic, Fuel Oil, Hot Water, Light Oil, Liquid Propane Gas, Natural Gas, Oxygen, Steam, Vacuum, Water |
| Pipe / Port Size | 1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 " |
| Port Type | NPTF, G (ISO 228/1) |
| Function | 2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open |
| Flow | From 1.3 to 39 Kv , 1.5 to 45 Cv |
| Voltage | 24 AC, 110 AC, 115 AC, 12 DC, 12 to 24 DC Voltage Ranging, 120 AC, 120 DC, 125 DC Battery Charging, 208 AC, 220 AC, 230 AC, 24 DC, 24 to 120 AC/DC Voltage Ranging, 240 AC, 240 DC - 50/60, Uncommon voltages available upon request. |
| Max Differential / Max Operating Pressure | Vacuum to 24 bar, Vacuum to 350 psi |
| Operating Environment | Corrosive, Hazardous, Indoor, Outdoor |
