Add images and videos to help customers visualize the product.
ASCO™ 8210B020CSAAC120/60,110/50D
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 1.20 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 1/4 |
| Voltage & Frequency | 110 AC, 120 AC with 50/60 Hz |
| Min to Max Operating Pressure (Air) | 5 - 125 PSI |
| Min to Max Operating Pressure (Water) | 5 - 125 PSI |
| Product Weight | 0.86 lbs |
| Kit Number | 302270 |
| Coil Number | 216099-003-D |
| Min to Max Ambient Temperature | 32 - 77 °F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 5/16 in |
| Watt Rating | 6.5 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/16 2NC BRASS 6.5/F AC |
| Seating Elastomer | NBR |
