ASCO™ 8210B057AC120/60,110/50D
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 13.00 / 11.24 |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Media | Air, Inert Gas, Water, Light Oil |
| Product Weight | 4.61 lbs |
| Order Code | 272 |
| Kit Number | 302337 |
| Coil Class | FB |
| Coil Number | 099257-005-D |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 1 in |
| Voltage & Frequency | 110, 120 Volts AC with 50/60 Hz |
| Watt Rating | 20 W |
| Item Status | Active |
| Carton Note | 1 X 1 2NO BRASS 20.0/F AC |
| Holding Current (VA) | 43 |
| Seating Elastomer | NBR |
| Mounting Direction | Upright & Vertical |
