ASCO™ 8316G046AC24/60,22/50D
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Function | 3 way - 3/2 Normally Open |
| Pipe/Port Type & Size | NPT 3/4 " |
| Valve Actuation | Solenoid |
| Kit Number | 314496 |
| Coil Class | FB |
| Coil Number | 238610-105-D |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 11/16 3NO BRASS 17.1/F AC |
