Add images and videos to help customers visualize the product.
ASCO™ EF8262H185VDC12/DCD
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) | 0.35 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 1.28 lbs |
| Kit Number | 323595-V |
| Coil Class | HB |
| Coil Number | 238914-104-D |
| Orifice Size | 1/8 in |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/8 2NC ST.ST. 22.6/H DC |
| Seating Elastomer | FKM |
