Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 1.5 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24 DC |
| Min to Max Operating Pressure (Air) | 15 - 130 PSI |
| Product Weight | 3.46 lbs |
| Order Code | 22130 |
| Kit Number | 325074 |
| Coil Class | LP3 |
| Coil Number | 238714-914-D |
| Min to Max Ambient Temperature | -20 - 149 deg;F |
| Min to Max Fluid Temperature | -20 - 149 °F |
| Orifice Size | 5/16 in |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/16 3NC BRASS 0.55/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
