ASCO™ EF8316H301VMBDC24/DCD
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Kit Number | 325074-V |
| Coil Class | F |
| Coil Number | 238714-914-D |
| Voltage | 24 Volts DC |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/16 3NC BRASS 0.55/F DC |
