Add images and videos to help customers visualize the product.
ASCO™ EFHT8316H301DC125/DCD
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 125DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325074 |
| Coil Class | H |
| Coil Number | 238914-935-D |
| Watt Rating | 0.7 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/16 3NC BRASS 0.7/H DC |
