Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 1.5 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325074 |
| Coil Class | F |
| Coil Number | 276006-206-D |
| Orifice Size | 5/16 in |
| Watt Rating | 0.75 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/16 3NC BRASS 0.75/F DC |
