Add images and videos to help customers visualize the product.
ASCO™ HC8210G088DC125/DCD
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) | 4.50 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage | 125DC |
| Product Weight | 2.49 lbs |
| Kit Number | 302423 |
| Coil Class | HC |
| Coil Number | 238910-335-D |
| Orifice Size | 5/8 in |
| Watt Rating | 24.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 5/8 2NC S.S. 24.6/H DC |
