Add images and videos to help customers visualize the product.
ASCO™ HC8263H232DC125/DCD
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage | 125DC |
| Product Weight | 1.35 lbs |
| Kit Number | 323593 |
| Coil Class | HC |
| Coil Number | 238910-335-D |
| Watt Rating | 24.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 1/8 2NC BRASS 24.6/H DC |
