Add images and videos to help customers visualize the product.
ASCO™ HCL8316G054MBDC125/DCK
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage | 125DC |
| Product Weight | 0.00 lbs |
| Kit Number | 314493 |
| Coil Class | HC |
| Coil Number | 238510-335-K |
| Orifice Size | 5/8 in |
| Watt Rating | 20.6 W |
| Item Status | Active |
| Carton Note | 3/8 X 5/8 3NC BRASS 20.6/H DC |
