ASCO™ P159A121X1X21F0

Teilenummer:

Asco-P159A121X1X21F0

523,00 $

Menge:
ZUM WARENKORB HINZUFÜGEN
ON-OFF FAST SHAFT 120/110 AC

Merkmale

  • Broad ambient temperature range suitable for hot (150° F/66° C) or frigid (-40° F/-40° C) environments
  • Optional Type 4 & IP65 Watertight enclosure available for outdoor or indoor wash down installations
  • Rugged construction ensures high reliability and durability
  • Configurations available include ON/OFF, High/Low/Off (2-stage opening), or Integrated Pressure Regulation
  • Operates with gas pressures up to 25 PSI (1.7 bar) and closes against gas pressures ranging from 30 PSI (2.1 bar) to 75 PSI (5.2 bar), depending on configuration
  • Fast responding and high-accuracy electronic pressure regulation
  • User-friendly pressure-setting interface, calibrated to the percentage of a sensor's measurement range
  • Offers multiple pressure sensor options, enabling a wide range of pressure control
  • Available with threaded or flanged end-connections in various sizes and types for easy installation and service
  • Includes a mechanical position visual indicator on both sides of the valve, with optional position switches available (including a Proof of Closure Switch)
  • Optional damper shaft & arm for traditional mechanically linked air/fuel ratio control
  • Single or double valve configuration