Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 22.50 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 5.76 lbs |
| Kit Number | 302286 |
| Coil Class | F |
| Coil Number | 400525-125 |
| Orifice Size | 1-1/4 in |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Carton Note | 1-1/2X1-1/4 2NC BRS 15.4/F AC |
| Mounting Direction | VERTICAL AND UPRIGHT |
