Pressure Switches
Pressure switches monitor fluid or air pressure and generate signals when pressure in the system reaches a pre-set value. They are essential to applications that require highly accurate measurement of compressed air, gases and other media. We offer pressure switches that can operate within a broad pressure range, including models with large LCD displays that change color when the system set point is achieved, and intuitive panel displays.
SELECCIONAR UNA CATEGORÍA
SELECCIONAR UNA CATEGORÍA
0 Elementos
Ordenar por:
Recomendado
Recomendado
SKU de producto (A-Z)
SKU de producto (Z-A)
Nombre del producto (A-Z)
Nombre del producto (Z-A)