ASCO™ SC8531C017MS.120/60,115/50

Número de pieza:

Asco-SC8531C017MS.120/60,115/50

PILOT OPERATED SOLENOID VALVE-5/2

características

  • Internal air circulation to prevent moisture ingress into the actuator & solenoid valve
  • Using a low friction & non-sticking T-shaped seal
  • Extensive selection of solenoid operators, port sizes, functions & body materials
  • Global certificate for ATEx/IECEx/CCC Ex and so on.