PRODUCTOS Y SOFTWARE

INDUSTRIAS

SERVICIOS Y SOPORTE

VENTAS Y SOCIOS

PRODUCTOS Y SOFTWARE

AVENTICS™ Series ACCU Actuators

The AVENTICS Series ACCU is an economical pneumatic linear actuator line that contains an internal linear resistive transducer. The actuators are ideal for applications where traditional magnetic position sensing is not acceptable. Additionally, ACCU Series actuators are recommended where variations in cylinder stroke and speed are required or where an application calls for continuous position monitoring.

especificaciones

Bore1 1/2", 1-1/16", 2", 2 1/2", 3 1/4", 4", 5", 6", 8"
Operating EnvironmentCorrosive, Hazardous, Indoor, Outdoor, Washdown
Max Operating Pressure100 psi (air)