Spécifications
| Body Material | Brass |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 48DC |
| Product Weight | 0.00 lbs |
| Coil Class | F |
| Coil Number | 238714-912-D |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4NC BRASS 1.4/F DC |