TopWorx™ DEFENDER™ Turbine Valve Monitoring System

In the power generation industry, reliability is critical—especially for turbine control valves such as throttle, governor, intercept, and reheat stop valves. A common challenge in power plants is the failure-prone nature of conventional limit switches on these valves, which often succumb to heat, physical abuse, and tolerance issues requiring frequent readjustment. The TopWorx DEFENDER offers a robust solution by providing dependable monitoring through a self-contained, pre-wired system that includes up to ten GO™ Switches. Designed as a drop-in replacement for existing limit switches on Westinghouse valves, it also adapts easily to valves from General Electric and other manufacturers, enhancing reliability and simplifying maintenance

Spécifications

Mounting Pads:Omni-Directional, Threaded for 3/8”–16 Bolts (1”x1”x5”)
Crank Shaft and Arm:304 Stainless Steel
Bearings:Self-Lubricating, O-ring Sealed
Connector:Male/Female Military Specification Quick Disconnect (Accepts 1-1/4” flexible conduit)
Connector Wiring:16-Gauge Maximum
Terminal Wiring:12-Gauge Maximum, Direct Mount, Feed Through
Operating Temperature Range:-58°F to 221°F (-50°C to 105°C)
Switches:GO™ Switch model 74-LLS (Standard)
Switch Configuration:Single Pole Double Throw (SPDT) with IP 66/67/68, NEMA 4X/6/6P
Number of Switches:Up to 10
Options:Additional GO Switch models or enclosure design options are available to meet the unique requirements of your application. For details, please contact your Emerson representative.