Automation solutions to keep you efficient and competitive
Tire Manufacturing Equipment Solutions
Overview
Safety, efficiency, precision, and sustainability are essential to every phase of your tire manufacturing process. With our Floor to Cloud approach, Emerson is ready to help improve the operation of your mixing equipment, wire and fabric calendars, extruders, tire building machines, curing presses, and finishing process. We’ve designed our smart pneumatic technologies, flow control solutions and software analytics to provide you with the insights that eliminate inefficiencies at every production stage. You’ll stay flexible and consistent without compromising machine safety.
Related Products
AVENTICS™ AF2 Flow Sensors
The AVENTICS Series AF2 are flow sensors that monitor air consumption in pneumatic systems, enabling rapid intervention in the event of leakage. The Series AF2 helps to optimize energy consumption, prevent machine downtime and cut costs.
ASCO™ 298 Air-Operated Stainless Steel Piston Valve
The ASCO Series 298, also known as 8298, air-operated piston valves are built to withstand the challenges of saturated steam, superheated water, and corrosive fluid applications. The stainless steel piston valve has up to a 43% higher pressure rating than competitive products and provides superior performance in OEM equipment. The valve is well suited for indoor and outdoor applications such as rubber vulcanization, tire presses, industrial autoclaves, foundries, food and beverage equipment, and chemical processing.
AVENTICS 617 Sentronic LP Low-Power Proportional Pressure Control Valve
The AVENTICS Series 617 Sentronic LP (Low Power) is a family of highly efficient and cost-effective proportional valves with digital control that is ideal for pressure regulation requirements. It offers a small footprint and easy-to-use modular design. Valve control loop parameters can be optimized for a specific application using complementary Data Acquisition Software (DaS) and a PC connection. The valve offers low power consumption (<4 W), has a quick response time and includes integrated IO-Link communication capabilities.
AVENTICS™ Series SPRA Electric Rod-Style Actuators
The AVENTICS Series SPRA electric rod-style actuators are the ideal solution to perform fast and powerful linear movements. They are very flexible, precise and energy efficient, improving sustainability and Total Cost of Ownership (TCO). The modular concept of the Series SPRA enables easy connection to your preferred motor and control system, saving you time and costs on design and programming. The Series SPRA is ISO 15552 compliant and uses high-grade materials – such as a IP54S sealing system, ensuring a high level of reliability even in harsh conditions.
Show More Products