Fluid Control and Pneumatics for Dairy Processing & Packaging
Applications Across Dairy Production Plants
Overview
Related Products
AVENTICS™ Series CSL-RD Stainless Steel Round Cylinders (ISO 6432)
The AVENTICS Series CSL-RD (ISO 6432) cylinder is a stainless-steel round cylinder, configurable in three different designs: standard, hygienic and short. The Series CSL-RD (ISO 6432) has a smooth profile and low surface roughness made of stainless steel, NSF-H1 grease and FDA compliant seals it is suitable for food contact. In addition, the cylinders are certified in accordance with regulation (EC) No 1935/2004.
TopWorx™ DX-Series Valve Controller Model DXP
TopWorx™ DXP Aluminum valve controllers are certified for use in every world area.<br><br>D-Series discrete valve controllers can survive in virtually any plant condition. Its corrosion resistance and heavy-duty construction enable superior performance in the most demanding applications.<br><br>These controllers carry IECEx, ATEX, and UL certifications in a single model, making it easier for global customers to standardize operations across their facilities. D-Series controllers also carry multiple different regional certificates or marking; CCCEx, KOSHA, InMetro, PESO, ECAS-Ex, EAC, TOSHA …<br><br>At the heart of the D-Series is our proven GO Switch sensing technology, engineered for reliable valve position detection in demanding industrial environments. The hermetically sealed GO Switch provides exceptional durability in hot, cold, wet, dirty, corrosive, high-vibration, and hazardous applications. For greater application flexibility, the D-Series can also accommodate mechanical, REED, and inductive sensing technologies. Combined with the D-Series' unique cam design, sensors can be quickly and accurately set to provide precise, repeatable switching with minimal deadband and hysteresis.
ASCO™ 290 Angle-Body Piston Valve
The ASCO Series 290, also known as 8290, is a pressure-operated, direct acting angle-body piston solenoid valve built for demanding applications. Its straight-through body design is available in bronze or stainless steel. The valve is suitable for general service applications (air, inert gas, water, oil, and light slurries), plus steam, hot water, and auxiliary fluids within the food and beverage industry. Many optional features available including a visual/electrical position indicator or a stroke limiter.
AVENTICS™ Series CL03 Valve systems
The AVENTICS Series CL03 is the ideal valve system for pneumatic solutions in the food industry – clean design, utmost configuration flexibility, module extension possible at any time, and protected against water at the highest level. The synthetic material is resistant to cleaning agents and aggressive chemicals, enabling applications in wet areas, even under harsh conditions. The valve system offers outstanding flexibility with the possibility to generate up to 32 different pressure stages in a single system.
Show More Products