Deliver High-Performance Data Center Liquid Cooling at Hyperscale Speed
Keep Your Data Center Cooling Systems Running Efficiently
ASCO™ 290C Motorized Angle-Body Piston Valve
The ASCO Series 290C, also known as 8290C, is line of fast-closing motorized piston valves with high-flow capabilities and an anti-water hammer design. The robust, reliable valves are suitable for a variety of applications including sterilizers, wine production (thermoregulation), food processing, car wash equipment, hydrotherapy, water treatment, industrial heating and cooling equipment, and on-board vehicle equipment.
AGI™ Series M6A Differential Pressure Manifolds
Five valve manifolds with a 3/16" (4.8mm) orifice for differential pressure natural gas services to 6000 psig (414 barg)