Reliable and efficient industrial dust collector systems

Dust collectors are essential to ensuring a clean and safe working environment through air filtration. With Emerson’s control systems, condition monitoring, ultra-reliable valves, switches, actuators and components, your dust collector systems will deliver high performance and longer equipment lifecycles with less maintenance, simplified design and footprint, lower energy and compressed air consumption, and competitive operational costs for the user.

Read More

Sample Image

View the Brochure

Sample Image

Industrial Dust Collector Solutions


Optimized Cleaning Performance

Dust collector cleaning

Dust collectors are essential to ensuring a clean and safe working environment through air filtration. With Emerson’s control systems, condition monitoring, ultra-reliable valves, switches, actuators and components, your dust collector systems will deliver high performance and longer equipment lifecycles with less maintenance, simplified design and footprint, lower energy and compressed air consumption, and competitive operational costs for the user.

Related Products

ASCO™ 110 Pilot Valve Box

The ASCO Series 110 is a line of compact pilot boxes that contain two to twelve direct operated, integrated pilot valves. The boxes are specially designed for the remote control of pulse valves (ASCO Series 353) used in dust collector applications.

VIEW DETAILS
ASCO™ 353 Pulse Solenoid Valve

The ASCO Series 353, also known as 8353, pulse valve is a solenoid pilot operated diaphragm valve specially designed to deliver extremely fast pulsing in reverse-jet dust collector systems. With its high flow rates, higher peak pressure and the fastest response times on the market it delivers optimal filter cleaning performance, while using significantly less air. This results in energy savings for the user. The valve stands out for its long life, high peak pressure, extended temperature range, and faster installation with the patented Quick Mount Clamp connection. To find out how much air you could save, visit our savings calculator.

VIEW DETAILS
AVENTICS™ Series 651 Air Preparation Units

The AVENTICS Series 651 is an easy-to-install line of pneumatic filters, regulators and lubricators (FRLs) that offer the industry´s highest flow rates and widest temperature ratings. Available in 1/8-inch, and 1/4-inch port sizes, these FRLs are ideal for automotive and tire, packaging, food and beverage, and process applications requiring highly reliable operation and robust, modern-looking equipment.

VIEW DETAILS
ASCO™ Series 355B Tank System

The ASCO Series 355B tank system is designed for use in dust collector applications requiring high flow capacity. The tank system incorporates an aluminum profile and end covers and has CE approval according to Pressure Equipment Directive 2014/68/EU.

VIEW DETAILS

Find out your air savings with 353

The new series 353 pulse valves use less air per pulse, while improving peak pressure. Find out how much air you can save.