Sustainable Green Energy Solutions: Leading the Way in Biofuel Production

Emerson’s ASCO fluid automation solutions are the products of choice for leading global biofuel plants and manufacturers and farm-based startups. Using filtration systems, driers, solenoid valves and other products the system accurately and reliably controls, measures and treats high flows of liquid, steam and air in process piping. With solid biofuel industry knowledge, technology, extensive testing, local distribution and seamless integration, ASCO solutions can keep critical biofuel production plants running at peak processing performance.

Learn More

Sample Image

Biofuel Production Operations


Biofuels process diagram

LIQUEFACTION

An efficient and precise liquefaction process is essential in a biofuel operation. Key components must operate effectively at high temperatures in various operational pressures for optimal operations. ASCO solenoid valves are designed to handle aggressive liquids, gasses, hot water, oils and other fluids reliable to maintain peak efficiency.

Related Products

ASCO™ Series 220 Steam and Hot Water Solenoid Valves

The ASCO Series 220 steam and hot water valves provides up to 60% more flow than competitive offerings. That means a 3/4-inch valve flow from ASCO equals the competitors 1-inch flow. The Series 220 floating PTFE diaphragm provides positive sealing and improved durability - up to four times longer than other valves. Its threaded bonnet is easy to remove for quick inspection and serviceability reducing downtime and maintenance costs.

VIEW DETAILS
ASCO™ 290 Angle-Body Piston Valve

The ASCO Series 290, also known as 8290, is a pressure-operated, direct acting angle-body piston solenoid valve built for demanding applications. Its straight-through body design is available in bronze or stainless steel. The valve is suitable for general service applications (air, inert gas, water, oil, and light slurries), plus steam, hot water, and auxiliary fluids within the food and beverage industry. Many optional features available including a visual/electrical position indicator or a stroke limiter.

VIEW DETAILS