Angle Seat Valves
Angle seat valves are pressure-operated valves that work in demanding applications. The piston actuator works in a precise and fast linear movement, its stroke combined with an inclined valve body allows high flow rates. ASCO's angle seat piston valves provide control of many different media, including liquids, gases, steam, viscous oils, and aggressive fluids. With high pressure ratings, rugged design, and compact footprints, they are ideal for harsh environments and applications in food and beverage, fine chemical, water treatment and other industries.
SELEZIONA UNA CATEGORIA
SELEZIONA UNA CATEGORIA
0 Articoli
Ordina per:
Raccomandato
Raccomandato
SKU prodotto (A-Z)
SKU prodotto (Z-A)
Nome prodotto (A-Z)
Nome prodotto (Z-A)