Bellows Actuators
Bellows actuators and cylinders are a type of diaphragm actuator that does not use a piston rod or spring return, generates substantial force, and has a comparably low installation height. They are suitable for pneumatic applications and can actuate linear or non-linear motion. AVENTICS bellows actuators come in a variety of construction materials and rubber types, and mounting mechanisms.
SELEZIONA UNA CATEGORIA
SELEZIONA UNA CATEGORIA
0 Articoli
Ordina per:
Raccomandato
Raccomandato
SKU prodotto (A-Z)
SKU prodotto (Z-A)
Nome prodotto (A-Z)
Nome prodotto (Z-A)