Motor-Operated Valves
Motorized valves, or motor-operated valves, can work with water or air in applications where valve control mechanisms must be automated. ASCO’s fast-closing motorized valves and actuators are designed to work in multiple applications, including boilers, furnaces, ovens, kilns, heating equipment, autoclaves, and gas generators used in commercial and industrial environments.
SELEZIONA UNA CATEGORIA
SELEZIONA UNA CATEGORIA
0 Articoli
Ordina per:
Raccomandato
Raccomandato
SKU prodotto (A-Z)
SKU prodotto (Z-A)
Nome prodotto (A-Z)
Nome prodotto (Z-A)