Pressure Sensors
Air pressure sensors are common to pneumatic applications that convert a measured pressure level into an electronic signal. Our air pressure sensor models include features such as zero point offset functions, an option to switch between current and voltage, vertical or horizontal housing, pressure sensing with fixed or adjustable hysteresis and design that is compliant with CE, RoHS and Reach, as well as IP65 and IP67 protection classes.
SELEZIONA UNA CATEGORIA
SELEZIONA UNA CATEGORIA
0 Articoli
Ordina per:
Raccomandato
Raccomandato
SKU prodotto (A-Z)
SKU prodotto (Z-A)
Nome prodotto (A-Z)
Nome prodotto (Z-A)