Pulse Valves
A pulse valve is a solenoid or pilot-operated diaphragm valve specially designed to deliver extremely fast pulsing in reverse-jet dust collector systems. With high flow rates, industry-leading peak pressure, and fast response times, these valves deliver optimal filter cleaning performance at a wide temperature range while reducing compressed air usage and costs. ASCO also offers compact pilot valves and pilot valve boxes for pulse valve control.
SELEZIONA UNA CATEGORIA
SELEZIONA UNA CATEGORIA
0 Articoli
Ordina per:
Raccomandato
Raccomandato
SKU prodotto (A-Z)
SKU prodotto (Z-A)
Nome prodotto (A-Z)
Nome prodotto (Z-A)