ASCO™ WSNF8327A620.110/DC

Codice:

Asco-WSNF8327A620.110/DC

DIRECT OPERATED SOLENOID VALVE-3/2 UN-1/2" (DN15)-ORIFICE: 12,0-STAINLESS STEEL-RESILIENT: FPM-5,7 W-COIL CLASS: H-II2GExdbIICGb/II2DExtbIIICDb-T5-IP66/67

Caratteristiche

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions