Afag Series HM Lifting modules

Discover the exceptional performance and reliability of Afag HM Lifting modules. Engineered for precision and efficiency, these modules deliver smooth and accurate linear motion in automation systems. With compact design and advanced features, HM Lifting modules ensure seamless integration and optimal performance across various industrial applications. Experience enhanced productivity and streamlined operations with Afag HM Lifting modules and achieve new standards for efficiency, reliability, and precision in motion control systems in industrial automation environments.

1 - 6 끄기 6 제품 결과
열 선택
스트로크 길이
Load balancing (LA)
Air consumption
Max. useful load
Type
관련도
관련도
제품 이름 (A-Z)
제품 이름 (Z-A)
제품 SKU (A-Z)
제품 SKU (Z-A)
No Image Available For Product
50287740

Afag Series HM 10 Lifting modules 50287740

스트로크 길이Load balancing (LA)Air consumptionMax. useful loadType
10 mm10 N0.007 L1.2 kg cm²HM 10/10
목록에 추가
No Image Available For Product
50287741

Afag Series HM 10 Lifting modules 50287741

스트로크 길이Load balancing (LA)Air consumptionMax. useful loadType
25 mm8.8 N0.016 L0.9 kg cm²HM 10/25
목록에 추가
No Image Available For Product
50287742

Afag Series HM 16 Lifting modules 50287742

스트로크 길이Load balancing (LA)Air consumptionMax. useful loadType
16 mm30 N0.028 L4 kg cm²HM 16/16
목록에 추가
No Image Available For Product
50287743

Afag Series HM 16 Lifting modules 50287743

스트로크 길이Load balancing (LA)Air consumptionMax. useful loadType
40 mm25 N0.069 L3 kg cm²HM 16/40
목록에 추가
No Image Available For Product
50287744

Afag Series HM 25 Lifting modules 50287744

스트로크 길이Load balancing (LA)Air consumptionMax. useful loadType
25 mm70 N0.104 L10 kg cm²HM 25/25
목록에 추가
No Image Available For Product
50287745

Afag Series HM 25 Lifting modules 50287745

스트로크 길이Load balancing (LA)Air consumptionMax. useful loadType
64 mm70 N0.266 L9 kg cm²HM 25/64
목록에 추가