Afag Series SA Telescope spindle axis

Afag SA Telescope spindle axis are designed for precision, durable performance, and seamless integration into your automation systems. With advanced features and durable construction, the SA series ensures reliable and efficient operation across various industrial applications. Whether you need accurate positioning or rapid actuation, Afag spindle axis deliver the versatility and dependability required to optimize your processes. Elevate your operations with SA Telescope spindle axis from Afag.

1 - 10 끄기 18 제품 결과
열 선택
Type
스트로크 길이
Peak force
Max. speed
관련도
관련도
제품 이름 (A-Z)
제품 이름 (Z-A)
제품 SKU (A-Z)
제품 SKU (Z-A)
No Image Available For Product
50113773

Afag Series SA-3 Telescope spindle axis 50113773

Type스트로크 길이Peak forceMax. speed
SA-3-05050 mm100 N1 m/s
목록에 추가
No Image Available For Product
50113781

Afag Series SA-3 Telescope spindle axis 50113781

Type스트로크 길이Peak forceMax. speed
SA-3-100100 mm100 N1 m/s
목록에 추가
No Image Available For Product
50113798

Afag Series SA-6 Telescope spindle axis 50113798

Type스트로크 길이Peak forceMax. speed
SA-6-100100 mm200 N1.5 m/s
목록에 추가
No Image Available For Product
50113800

Afag Series SA-6 Telescope spindle axis 50113800

Type스트로크 길이Peak forceMax. speed
SA-6-200200 mm200 N1.5 m/s
목록에 추가
No Image Available For Product
50113804

Afag Series SA-6 Telescope spindle axis 50113804

Type스트로크 길이Peak forceMax. speed
SA-6-300300 mm200 N1 m/s
목록에 추가
No Image Available For Product
50249011

Afag Series SA-1 Telescope spindle axis 50249011

Type스트로크 길이Peak forceMax. speed
SA-1-05050 mm50 N1.2 m/s
목록에 추가
No Image Available For Product
50249013

Afag Series SA-1 Telescope spindle axis 50249013

Type스트로크 길이Peak forceMax. speed
SA-1-100100 mm50 N1.2 m/s
목록에 추가
No Image Available For Product
50249014

Afag Series SA-1 Telescope spindle axis 50249014

Type스트로크 길이Peak forceMax. speed
SA-1-150150 mm50 N1.2 m/s
목록에 추가
No Image Available For Product
50251726

Afag Series SA-3 Telescope spindle axis 50251726

Type스트로크 길이Peak forceMax. speed
SA-3-150150 mm100 N1 m/s
목록에 추가
No Image Available For Product
50471882

Afag Series SA-1 Telescope spindle axis 50471882

Type스트로크 길이Peak forceMax. speed
SA-1-050-FL50 mm150 N0.3 m/s
목록에 추가