Afag Series UG Universal gripper

Size
Experience the versatility and reliability of Afag Universal gripper UG. Engineered for seamless integration into your automation system, this gripper offers exceptional performance in handling a wide range of objects. With its robust construction and advanced features, the UG ensures precise gripping and consistent results across various industrial applications. Trust in Afag’ expertise, innovative technology, and efficient and reliable gripping solutions to meet your most demanding automation challenges.

1 - 6 끄기 6 제품 결과
열 선택
Type
Attachment grid
Gripping force, opening
Gripping force, closing
관련도
관련도
제품 이름 (A-Z)
제품 이름 (Z-A)
제품 SKU (A-Z)
제품 SKU (Z-A)
No Image Available For Product
50030771

Afag Universal gripper UG 25 50030771

TypeAttachment gridGripping force, openingGripping force, closing
UG 25 NN30 x 30 mm334 N300 N
목록에 추가
No Image Available For Product
50030772

Afag Universal gripper UG 25 50030772

TypeAttachment gridGripping force, openingGripping force, closing
UG 25 NC30 x 30 mm268 N366 N
목록에 추가
No Image Available For Product
50030773

Afag Universal gripper UG 25 50030773

TypeAttachment gridGripping force, openingGripping force, closing
UG 25 NO30 x 30 mm407 N227 N
목록에 추가
No Image Available For Product
50032661

Afag Universal gripper UG 20 50032661

TypeAttachment gridGripping force, openingGripping force, closing
UG 20 NN20 x 20 mm178 N150 N
목록에 추가
No Image Available For Product
50032663

Afag Universal gripper UG 20 50032663

TypeAttachment gridGripping force, openingGripping force, closing
UG 20 NC20 x 20 mm139 N188 N
목록에 추가
No Image Available For Product
50032664

Afag Universal gripper UG 20 50032664

TypeAttachment gridGripping force, openingGripping force, closing
UG 20 NO20 x 20 mm226 N105 N
목록에 추가