ASCO™ 8327A606 Solenoid Valve

The ASCO Series 8327A606 is a line of 3/2-way direct-acting solenoid valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valve’s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life. The 3/2-way direact-acting solenoid valves are ideal for process valve piloting applications.

1 - 1 끄기 1 제품 결과
열 선택
작동
파이프/포트 크기
코일 클래스
전력량
가용성
관련도
관련도
제품 이름 (A-Z)
제품 이름 (Z-A)
제품 SKU (A-Z)
제품 SKU (Z-A)
No Image Available For Product
SC8327A606.24/DC

ASCO SC8327A606.24/DC

작동파이프/포트 크기코일 클래스전력량가용성
솔레노이드 - 직접 작동1/2"H10 W5 Day
목록에 추가